Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-137 Standard Gain Horn with 10 dBi gain, SMA Female connector

Product ID: PEWAN137-10SF

Pricing

QuantityPrice
1-4$1,830.00
5-9$1,756.80
10-24$1,683.60
25-99$1,610.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-137
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min5.85 GHz
Frequency, Max8.2 GHz

Description