We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-137 Standard Gain Horn with 15 dBi gain, N Female Connector, with Pre-Installed L Mount

Product ID: PE2WAN137-15NF

Pricing

QuantityPrice
1-9$3,460.00
10-24$3,321.60
25-99$3,183.20
100-249$3,044.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-137
Gain Min 15
Beam Width, 3dB V 31
Beam Width, 3dB H 32
Frequency, Min 5.85 GHz
Frequency, Max 8.2 GHz

Description

WR-137 Standard Gain Horn with 15 dBi gain, N Female Connector, with Pre-Installed L Mount

The PE2WAN137-15NF standard gain horn antenna (also known as waveguide horn) from Pasternack is part of our comprehensive selection of waveguide antennas. This standard gain horn is mated with a WR-137 to N female waveguide to coaxial adapter and operates from 5.85 GHz to 8.2 GHz. Our PE2WAN137-15NF standard gain horn antenna with pre-installed L mount has a nominal gain of 15 dBi with a Horizontal and Vertical HPBW (Half Power Beam Width) of 31 dB and 32 dB respectively. Pasternack’s N female to WR-137 standard gain horns are available in 10, 15 and 20 dBi models with pyramidal shape and connectorized input. Waveguide antennas, such as the PE2WAN137-15NF are used in a wide variety of applications due to the high-power handling capability, low loss, high directivity, and near constant electrical performance. Our WR-137 waveguide antennas with N female interface is part of over 40,000 RF, microwave and millimeter wave components from Pasternack available worldwide and ship same day.