In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-137 Standard Gain Horn with 15 dBi Gain, SMA Female Connector with Weather Resistant Radome Cover

Product ID: PE3WAN137-15SF

Pricing

QuantityPrice
1-4$2,007.50
5-9$1,967.35
10-24$1,927.20
25-99$1,887.05
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-137
Gain Min15
Beam Width, 3dB V32
Beam Width, 3dB H31
Frequency, Min5.85 GHz
Frequency, Max8.2 GHz

Description