Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-137 Standard Gain Horn with 20 dBi gain, SMA Female connector

Product ID: PEWAN137-20SF

Pricing

QuantityPrice
1-4$1,860.00
5-9$1,785.60
10-24$1,711.20
25-99$1,636.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-137
Gain Min20
Beam Width, 3dB V17.3
Beam Width, 3dB H17.5
Frequency, Min5.85 GHz
Frequency, Max8.2 GHz

Description