Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-15 Standard Gain Horn Antennas 50 GHz to 75 GHz

Pasternack WR-15 standard gain horn antennas, also referred to as microwave or millimeter wave gain horns or simply WR-15 gain horns, are broadband passive devices shaped like a horn to direct a beam radio waves at a precise frequency. WR-15 gain horn antennas are also used as calibration devices that measure the gain of other antennas. Our high frequency gain horn antenna product line includes waveguide sizes WR15.


WR-15 standard gain horn antennas have frequency capabilities ranging from 50 GHz to 75 GHz depending on type and style. Pasternack WR15 standard gain horns come in 24 dB gain models. Many of our RF, microwave and millimeter wave gain horn antennas with WR-15 flange are RoHS and REACH compliant.


The Pasternack facility certified to ISO 9001:2015 ships these WR-15 millimeter wave gain horn antennas from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you with your WR-15 standard gain horn antenna needs. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).