Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-15 Instrumentation Grade Straight Waveguide Section 12 Inch Length, UG-385/U Round Cover Flange from 50 GHz to 75 GHz

Product ID: PEW15S010-12

Pricing

QuantityPrice
1-4$593.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide Size 1WR-15
Flange Size 1UG-385/U
Waveguide Size 2WR-15
Flange Size 2UG-385/U
Length12 inches
Frequency, Min50 GHz
Frequency, Max75 GHz

Description

WR-15 Instrumentation Grade Straight Waveguide Section 12 Inch Length, UG-385/U Round Cover Flange from 50 GHz to 75 GHz

PEW15S010-12 WR-15 waveguide section is straight and is 12 inches long. This 12 inch WR-15 straight waveguide section from Pasternack is instrumentation grade and has a UG-385/U flange. Our straight WR-15 waveguide section with UG-385/U flange has a minimum frequency of 50 GHz and a maximum frequency of 75 GHz.

WR-15 waveguide section PEW15S010-12 is part of over 40,000 RF, microwave and millimeter wave components. Our instrumentation grade WR-15 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.