WR-15 Waveguide Wide Angle Scalar Feed Horn Antenna Operating from 55 GHz to 65 GHz with a Nominal 10 dBi Gain with UG-385/U Round Cover Fla
Product ID:
PEWAN1070
Pricing
Quantity | Price |
1-1 | $2,640.00 |
2-4 | $2,547.60 |
5-9 | $2,455.20 |
10+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-15 |
Frequency, Min | 55 GHz |
Frequency, Max | 65 GHz |
Beam Width V | 56 |
Beam Width H | 55 |
Description
WR-15 Waveguide Wide Angle Scalar Feed Horn Antenna Operating from 55 GHz to 65 GHz with a Nominal 10 dBi Gain with UG-385/U Round Cover Fla
PEWAN1070 WR-15 wide angle scalar feed horn gain horn antenna is also known as a waveguide horn. This WR-15 wide angle scalar feed horn gain horn antenna has a 10 dBi nominal gain and a round cover flange. Our 10 dBi WR15 horn antenna has a minimum frequency of 55 GHz and a maximum frequency of 65 GHz.
WR-15 wide angle scalar feed horn gain horn waveguide antenna PEWAN1070 has a vertical beam width of 56 and horizontal of 55 degrees at 3 dB. This WR15 wide angle scalar feed horn gain horn antenna with 10 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-15 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.