Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-15 Waveguide Lens Horn Antenna Operating from 55 GHz to 65 GHz with a Nominal 32 dBi Gain with UG-385/U Round Cover Flange

Product ID: PEWAN1077

Pricing

QuantityPrice
1-4$4,790.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-15
Frequency, Min55 GHz
Frequency, Max65 GHz
Beam Width V4
Beam Width H4

Description