WR-15 Waveguide Lens Horn Antenna Operating from 55 GHz to 65 GHz with a Nominal 37 dBi Gain with UG-385/U Round Cover Flange

Product ID: PEWAN1078

Pricing

QuantityPrice
1-24$3,290.00
25-49$3,059.70
50-99$2,829.40
100-249$2,632.00
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-15
Frequency, Min55 GHz
Frequency, Max65 GHz
Beam Width V2
Beam Width H2

Description

WR-15 Waveguide Lens Horn Antenna Operating from 55 GHz to 65 GHz with a Nominal 37 dBi Gain with UG-385/U Round Cover Flange

PEWAN1078 WR-15 lens horn gain horn antenna is also known as a waveguide horn. This WR-15 lens horn gain horn antenna has a 37 dBi nominal gain and a round cover flange. Our 37 dBi WR 15 horn antenna has a minimum frequency of 55 GHz and a maximum frequency of 65 GHz.

WR-15 lens horn gain horn waveguide antenna PEWAN1078 has a vertical beam width of 2 and horizontal of 2 degrees at 3 dB. This WR-15 lens horn gain horn antenna with 37 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-15 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.