In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-15 Instrumentation Grade Waveguide H-Bend with UG-385/U Flange Operating from 50 GHz to 75 GHz

Product ID: PE-W15B002
Product discontinued.
Search for alternative Waveguide Bends or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Type of BendH-Bend
Waveguide Size 1WR-15
Flange Size 1UG-385/U
Waveguide Size 2WR-15
Flange Size 2UG-385/U
Frequency, Min50 GHz
Frequency, Max75 GHz

Description

WR-15 Instrumentation Grade Waveguide H-Bend with UG-385/U Flange Operating from 50 GHz to 75 GHz

PE-W15B002 is a WR-15 waveguide bend that is a H-Bend type with a UG-385/U flange. This WR-15 H-Bend waveguide with UG-385/U flange from Pasternack is instrumentation grade. Our WR-15 instrumentation grade waveguide bend has a minimum frequency of 50 GHz and a maximum frequency of 75 GHz.

WR-15 waveguide bend PE-W15B002 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This instrumentation grade WR 15 H-Bend waveguide with UG-385/U flange can ship worldwide the same day as it is purchased as with our other available RF parts.