Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-15 Waveguide H-Bend Instrumentation Grade Using UG-385/U Flange With a 50 GHz to 75 GHz Frequency Range

Product ID: PE-W15B002A

Pricing

QuantityPrice
1-4$427.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-15
Flange Size 1UG-385/U
Flange Size 2UG-385/U
Frequency, Min50 GHz
Frequency, Max75 GHz

Description