Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

5 dB Low Noise Amplifier (LNA), 50 to 75 GHz Frequencies in V Band, WR-15 Waveguide connectors with UG-385/U Flanges, 31 dB Gain

Product ID: PEWGA3204

Pricing

QuantityPrice
1-4$15,200.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-15
Low Max Noise Figure 5.5 dB
Waveguide Frequency Band V
Minimum Frequency 50 GHz
Max Frequency 75 GHz
Small Signal Gain31 dB
Flange Type and SizeUG-385/U Flange
Saturated Output Power13 dBm
Typical Output Power14 dBm

Description