We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-15 Waveguide Dual Polarized Horn Antenna, 50 GHz to 75 GHz Frequency Range, 15 dBi Nominal Gain, UG-385/U Flange

Product ID: PEWAN012-14OMT

Pricing

QuantityPrice
1-4$6,230.00
5-9$5,980.80
10-24$5,731.60
25-99$5,482.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-15
Frequency, Min 50 GHz
Frequency, Max 75 GHz
Beam Width V 28
Beam Width H 33

Description