Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-15 Waveguide with UG-385/U Flanged 4x Active Frequency Multiplier, V band, 50 GHz to 75 GHz Frequency and +15 dBm Power Outputs

Product ID: PE88X2023

Pricing

QuantityPrice
1-24$11,400.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Output ConnectorWR-15 Waveguide with UG-385/U Flange
Connector InputSMA Female
Minimum Output Frequency50 GHz
Maximum Output Frequency75 GHz
Output Frequency BandV band
Multiplication Factor4 X
Multiplier TypeActive
Typical Output Power15 dB
Typical Input Power7 dB

Description