We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-1500 Waveguide Standard Gain Horn Antenna Operating From 490 MHz to 750 MHz, 10 dBi Gain with N Type Female Connector

Product ID: PEWAN1500-10NF

Pricing

QuantityPrice
1-4$9,390.00
5-9$9,014.40
10-24$8,638.80
25-99$8,263.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-1500
Direction Type Directional
Polarization Linear
Frequency, Min 490 MHz
Frequency, Max 750 MHz

Description