Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-159 90 Degree Waveguide Right Hand Twist With a UG Cover and Grooved Flanges Operating From 4.64 GHz to 7.05 GHz

Product ID: PEW159TW001

Pricing

QuantityPrice
1-4$625.99
5-9$600.95
10-24$575.91
25-99$550.87
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-159
Flange Size 1 UG Cover
Waveguide Size 2 WR-159
Flange Size 2 UG Grooved
Waveguide Angle 90 Deg.
Waveguide Twist Rotation right-hand
Frequency, Min 4.64 GHz
Frequency, Max 7.05 GHz

Description