Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-159 Standard Gain Horn Antenna Operating From 4.9 GHz to 7.05 GHz, 10 dBi Nominal Gain, ? Flange

Product ID: PEWAN159-10

Pricing

QuantityPrice
1-4$1,600.00
5-9$1,568.00
10-24$1,536.00
25-99$1,504.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-159
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz
Beam Width V51.6
Beam Width H52.1

Description