Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-159 Standard Gain Horn Antenna Operating From 4.9 GHz to 7.05 GHz, 15 dBi Nominal Gain, ? Flange

Product ID: PEWAN159-15

Pricing

QuantityPrice
1-4$845.99
5-9$829.07
10-24$812.15
25-99$795.23
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-159
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz
Beam Width V32
Beam Width H31

Description