Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-159 Waveguide E-Bend with UG Cover and Grooved Flanges Operating from 4.64 GHz to 7.05 GHz

Product ID: PEW159B001

Pricing

QuantityPrice
1-9$457.99
10-24$439.67
25-99$421.35
100-249$403.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-159
Waveguide Size 2WR-159
Frequency, Min4.64 GHz
Frequency, Max7.05 GHz

Description