Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-159 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, C Band 7.05 GHz, 12,000 Watts, CPR Flat, 28V, Self Cut Off

Product ID: PEWGS6032

Pricing

QuantityPrice
1-4$3,700.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-159
Flange Size Flange Type Flange GroupCPR Flat Flange
Frequency BandC band
Minimum Frequency4.9 GHz
Maximum Frequency7.05 GHz
Maximum VSWR1.1:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window

Description