We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-159 Waveguide Standard Gain Horn Antenna Operating From 4.9 GHz to 7.05 GHz With a Nominal 10 dBi Gain With CPRG Flange

Product ID: PE9860B-10-CPRG

Pricing

QuantityPrice
1-4$1,500.00
5-9$1,470.00
10-24$1,440.00
25-99$1,410.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-159
Gain nominal 10 dBi
Flange Type CPR-159G
Frequency, Min 4.9 GHz
Frequency, Max 7.05 GHz

Description