Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-159 Waveguide Standard Gain Horn Antenna, 4.9 GHz to 7.05 GHz Frequency Range, 15 dBi Gain, CMR-159 Flange

Product ID: PE9860B-15

Pricing

QuantityPrice
1-4$1,410.00
5-9$1,353.60
10-24$1,297.20
25-99$1,240.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-159
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz

Description