We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-159 Waveguide Antenna, 4.9 GHz to 7.05 GHz Frequency Range, 20 dBi Gain,

Product ID: PEWAN159-20

Pricing

QuantityPrice
1-4$1,740.00
5-9$1,705.20
10-24$1,670.40
25-99$1,635.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-159
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz
Beam Width V17.5
Beam Width H17.3

Description

WR-159 Waveguide Antenna, 4.9 GHz to 7.05 GHz Frequency Range, 20 dBi Gain,

PEWAN159-20 WR-159 gain horn antenna is also known as a waveguide horn. This WR-159 gain horn antenna has a 20 dB nominal gain and a cmr-159 flange. Our 20 dB WR159 horn antenna has a minimum frequency of 4.9 GHz and a maximum frequency of 7.05 GHz.

WR-159 gain horn waveguide antenna PEWAN159-20 has a vertical beam width of 17.5 and horizontal of 17.3 degrees at 3 dB. This WR-159 gain horn antenna with 20 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-159 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.