Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-159 Waveguide H-Bend with UG Cover and Grooved Flanges Operating from 4.64 GHz to 7.05 GHz

Product ID: PEW159B002

Pricing

QuantityPrice
1-9$447.99
10-24$430.07
25-99$412.15
100-249$394.23
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-159
Flange Size 1UG
Waveguide Size 2WR-159
Flange Size 2UG
Frequency, Min4.64 GHz
Frequency, Max7.05 GHz

Description