In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-159 Waveguide Standard Gain Horn Antenna Operating from 4.9 GHz to 7.05 GHz with a Nominal 10 dB Gain SMA Female Input

Product ID: PE9865/SF-10
Product discontinued.

Key Specifications

Key Specifications.
Waveguide SizeWR-159
Gain Min10
Beam Width, 3dB V59.8
Beam Width, 3dB H48.3
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz

Description