We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-159 Standard Gain Horn with 10 dBi gain, N Female connector

Product ID: PEWAN159-10NF

Pricing

QuantityPrice
1-4$1,640.00
5-9$1,574.40
10-24$1,508.80
25-99$1,443.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-159
Gain Min 10
Beam Width, 3dB V 52.1
Beam Width, 3dB H 51.6
Frequency, Min 4.9 GHz
Frequency, Max 7.05 GHz

Description