In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-159 Standard Gain Horn with 10 dBi Gain, SMA Female Connector with Weather Resistant Radome Cover

Product ID: PE3WAN159-10SF

Pricing

QuantityPrice
1-4$2,018.00
5-9$1,977.64
10-24$1,937.28
25-99$1,896.92
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-159
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz

Description