Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-159 Waveguide Standard Gain Horn Antenna Operating from 4.9 GHz to 7.05 GHz with a Nominal 15 dB Gain SMA Female Input

Product ID: PE9860B/SF-15

Pricing

QuantityPrice
1-4$3,010.00
5-9$2,889.60
10-24$2,769.20
25-99$2,648.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-159
Gain Min15
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz

Description