WR-159 Standard Gain Horn with 15 dBi gain, N Female connector

Product ID: PEWAN159-15NF

Pricing

QuantityPrice
1-1$1,220.00
2-4$1,171.20
5-9$1,122.40
10+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-159
Gain Min 15
Beam Width, 3dB V 31
Beam Width, 3dB H 32
Frequency, Min 4.9 GHz
Frequency, Max 7.05 GHz

Description