In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-159 Standard Gain Horn Antenna Operating from 4.9 GHz to 7.05 GHz, SMA Female Connector, 15 dBi Nominal Gain, with L Mount

Product ID: PE2WAN159-15SF

Pricing

QuantityPrice
1-9$3,030.00
10-24$2,908.80
25-99$2,787.60
100-249$2,666.40
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-159
Gain Min15
Beam Width, 3dB V32
Beam Width, 3dB H31
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz

Description