In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-159 Standard Gain Horn with 15 dBi Gain, SMA Female Connector with Weather Resistant Radome Cover

Product ID: PE3WAN159-15SF

Pricing

QuantityPrice
1-4$2,077.00
5-9$2,035.46
10-24$1,993.92
25-99$1,952.38
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-159
Gain Min15
Beam Width, 3dB V32
Beam Width, 3dB H31
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz

Description