WR-159 Standard Gain Horn with 20 dBi gain, N Female connector

Product ID: PEWAN159-20NF

Pricing

QuantityPrice
1-4$1,280.00
5-9$1,228.80
10-24$1,177.60
25-99$1,126.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-159
Gain Min 20
Beam Width, 3dB V 17.5
Beam Width, 3dB H 17.3
Frequency, Min 4.9 GHz
Frequency, Max 7.05 GHz

Description