In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-159 Standard Gain Horn with 20 dBi gain, SMA Female connector

Product ID: PEWAN159-20SF

Pricing

QuantityPrice
1-4$1,740.00
5-9$1,670.40
10-24$1,600.80
25-99$1,531.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-159
Gain Min20
Beam Width, 3dB V17.3
Beam Width, 3dB H17.5
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz

Description