Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-187 1,000 W Waveguide Rotary Joint in the C Band Frequency range, 4.4 GHz to 5 GHz, CPR-187F/CPR-187G Flanges, L-Style

Product ID: PEW187RJ0001

Pricing

QuantityPrice
1-4$3,680.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-187
Part NumberPEW187RJ0001
Frequency BandC Band
Minimum Frequency4.4 GHz
Maximum Frequency5 GHz
Maximum Input VSWR1.15:1
Flange SizeCPR-187F/CPR-187G

Description