Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-187 Straight Waveguide Section 4 Inch Length, UG Cover and Grooved Flanges from 3.94 GHz to 5.99 GHz

Product ID: PEW187S001-4

Pricing

QuantityPrice
1-9$470.99
10-24$452.15
25-99$433.31
100-249$414.47
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-187
Waveguide Size 2WR-187
Length4 inches
Frequency, Min3.94 GHz
Frequency, Max5.99 GHz
Flange Type 1UG Cover
Flange Type 2UG Grooved

Description