In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-187 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, C Band 5.85 GHz, 22,000 Watts, CPR Flat, 12V, Self Cut Off

Product ID: PEWGS6030

Key Specifications

Key Specifications.
Waveguide SizeWR-187
Flange Size Flange Type Flange GroupCPR Flat Flange
Frequency BandC band
Minimum Frequency3.95 GHz
Maximum Frequency5.85 GHz
Maximum VSWR1.05:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window

Description