WR187 waveguide electromechanical relay switch PEWGS6031 is part of Pasternack’s international ISO 9001:2008 certified facility same-day shipping program. Manufactured as SPDT and interchangeable DPDT settings, WR187 electromechanical waveguides are relay switches with latching actuators. Pasternack innovative SPDT/DPDT WR187 gold-plated electromechanical switches are always in stock and have a 22,000 Watt maximum input power rating 22,000 watts latching aluminum waveguide relay switch PEWGS6031 can operate in the ultra-wide C band frequency range of 3.95 GHz to 5.85 GHz. 5.85 GHz max WR187 22,000 watt waveguide electromechanical relay switch that has a typical actuating voltage of 12V is sold by Pasternack who has been in business since 1972. Electromechanical relay 12V 22,000 W max power C band waveguide has high CPR Flat flanges ports.
These WR187 5.85 GHz aluminum body waveguide relay switches plated in gold produce a maximum actuating current of mA at a 12 V nominal operating voltage. mA 22,000 W waveguide electromechanical latching relay switch PEWGS6031 by Pasternack has an operating range of 10 V to 20 V. The patented motor drive housings for PEWGS6031 C band electromechanical relay switches at 12 V with manual override control ttl-logic latching actuators support a removable cover for set indicators and a self cut off for the position indicator. Pasternack WR187 SPDT/DPDT waveguide relay switch that requires a +12 Vdc nominal bias voltage has a -40°C to 85°C operating temperature range.
5.85 GHz aluminum waveguide electromechanical relay switch can function under 30psig maximum operating pressure and is fitted with a fully weatherized package of 0-100% humidity. PEWGS6031 Electromechanical WR187 latching waveguide switch by Pasternack is a tough aluminum waveguide component that has k cycles minimum of mechanical life. C band Pasternack SPDT/DPDT CPR Flat flanged waveguide relay switch with 2.76 lbs of weight, is 0 in. wide, 0 in. long, and 0 in. high. WR187 12 Vdc mA 3.95 GHz to 5.85 GHz electromechanical relay switch with maximum 1.05:1 VSWR (voltage standing wave ratio) has Pasternack’s expert technical support always at hand. CAD drawings with dimensions and specs on a downloadable PEWGS6031 PDF datasheet are available on the product page for this WR187 22,000 W 5.85 GHz waveguide electromechanical relay switch with CPR Flat flanges.
Industry-leading electromechanical polarity C band latching waveguide that can function under 30psig and temperatures up to 85°C, ships to anywhere globally available the same day. Pasternack’s 1.05:1 VSWR WR187 waveguide relay actuating switch has a quick-connect circular dc connector with mate providing 0.002 dB maximum insertion loss and in-stock consistently for your convenience. Electronic warfare and countermeasures, microwave radio, VSAT, space systems, are just a few of the important applications that these Pasternack PEWGS6031 22,000 kW WR187 5.85 GHz C band waveguides golds are used in. Ordering is easy, just go online or call our knowledgeable sales team by phone and get this WR187 SPDT/DPDT latching switch with 0.002 dB insertion loss and 80 dB of minimum isolation. To summarize, the quality and availability of Pasternack WR187 waveguide electromechanical latching relay switch with 150,000,000 ns typical switching speed and 250,000k cycles can not be bested.