Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-187 Waveguide Fixed Attenuator, 20 dB, from 3.94 GHz to 5.99 GHz, UG Cover Flange, Rated to 5 Watt

Product ID: PEWAT1025-20

Pricing

QuantityPrice
1-4$1,650.00
5-9$1,584.00
10-24$1,518.00
25-99$1,452.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-187
Attenuation, Nominal20 dB
Attenuation, Typical0.7 dB
Flange SizeUG
Minimum Frequency3.94 GHz
Maximum Frequency5.99 GHz
Maximum Power5 W

Description