We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-187 Waveguide Standard Gain Horn Antenna, 3.95 GHz to 5.85 GHz Frequency Range, 10 dBi Gain, Flange

Product ID: PE9861B-10

Pricing

QuantityPrice
1-4$1,270.50
5-9$1,219.68
10-24$1,168.86
25-99$1,118.04
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-187
Frequency, Min3.95 GHz
Frequency, Max5.85 GHz

Description

WR-187 Waveguide Standard Gain Horn Antenna, 3.95 GHz to 5.85 GHz Frequency Range, 10 dBi Gain, Flange

PE9861B-10 WR-187 standard gain horn antenna is also known as a waveguide horn. This WR-187 standard gain horn antenna has a 10 dB nominal gain and a cmr-187 flange. Our 10 dB WR-187 horn antenna has a minimum frequency of 3.95 GHz and a maximum frequency of 5.85 GHz.

WR187 standard gain horn waveguide antenna PE9861B-10 has a vertical beam width of and horizontal of degrees at 3 dB. This WR-187 standard gain horn antenna with 10 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-187 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.