Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-187 Standard Gain Horn Antenna Operating From 3.95 GHz to 5.85 GHz, 15 dBi Nominal Gain, CMR-187 Flange, ProLine

Product ID: PE9861B-15

Pricing

QuantityPrice
1-4$1,600.00
5-9$1,536.00
10-24$1,472.00
25-99$1,408.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-187
Frequency, Min3.95 GHz
Frequency, Max5.85 GHz

Description