WR-187 Waveguide Antenna, 3.95 GHz to 5.85 GHz Frequency Range, 15 dBi Gain,

Product ID: PEWAN187-15

Pricing

QuantityPrice
1-4$1,210.00
5-9$1,185.80
10-24$1,161.60
25-99$1,137.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-187
Frequency, Min3.95 GHz
Frequency, Max5.85 GHz
Beam Width V31
Beam Width H32

Description

WR-187 Waveguide Antenna, 3.95 GHz to 5.85 GHz Frequency Range, 15 dBi Gain,

PEWAN187-15 WR-187 gain horn antenna is also known as a waveguide horn. This WR-187 gain horn antenna has a 15 dB nominal gain and a cmr-187 flange. Our 15 dB WR-187 horn antenna has a minimum frequency of 3.95 GHz and a maximum frequency of 5.85 GHz.

WR187 gain horn waveguide antenna PEWAN187-15 has a vertical beam width of 31 and horizontal of 32 degrees at 3 dB. This WR-187 gain horn antenna with 15 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-187 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.