Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-187 Waveguide Antenna, 3.95 GHz to 5.85 GHz Frequency Range, 20 dBi Gain,

Product ID: PEWAN187-20

Pricing

QuantityPrice
1-4$1,770.00
5-9$1,734.60
10-24$1,699.20
25-99$1,663.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 14
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-187
Frequency, Min3.95 GHz
Frequency, Max5.85 GHz
Beam Width V17.3
Beam Width H17.5

Description