Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-187 Waveguide Standard Gain Horn Antenna Operating From 3.95 GHz to 5.85 GHz With a Nominal 20 dBi Gain With CPRG Flange

Product ID: PE9861B-20-CPRG

Pricing

QuantityPrice
1-4$2,260.00
5-9$2,214.80
10-24$2,169.60
25-99$2,124.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-187
Frequency, Min3.95 GHz
Frequency, Max5.85 GHz

Description