Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-187 Waveguide H-Bend with UG Cover and Grooved Flanges Operating from 3.94 GHz to 5.99 GHz

Product ID: PEW187B002

Pricing

QuantityPrice
1-9$447.99
10-24$430.07
25-99$412.15
100-249$394.23
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-187
Flange Size 1UG
Waveguide Size 2WR-187
Flange Size 2UG
Frequency, Min3.94 GHz
Frequency, Max5.99 GHz

Description