Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-187 Waveguide Shim, CPR-187F Flange Configuration, Frequency Range: 3.94 GHz to 5.99 GHz, 1 mm Thick Aluminum Construction

Product ID: PEW187FS1

Pricing

QuantityPrice
1-24$115.99
25-49$110.19
50-99$104.39
100-249$99.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-187
Flange TypeCPR-187F
Min Freq (GHz)3.94 GHz
Max Freq (GHz)5.99 GHz
MaterialAluminum
Body FinishChromate conversion

Description