Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-187 Standard Gain Horn with 15 dBi gain, N Female Connector, with Pre-Installed L Mount

Product ID: PE2WAN187-15NF

Pricing

QuantityPrice
1-9$4,440.00
10-24$4,262.40
25-99$4,084.80
100-249$3,907.20
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-187
Gain Min 15
Beam Width, 3dB V 31
Beam Width, 3dB H 32
Frequency, Min 3.95 GHz
Frequency, Max 5.85 GHz

Description

WR-187 Standard Gain Horn with 15 dBi gain, N Female Connector, with Pre-Installed L Mount

The PE2WAN187-15NF standard gain horn antenna (also known as waveguide horn) from Pasternack is part of our comprehensive selection of waveguide antennas. This standard gain horn is mated with a WR-187 to N female waveguide to coaxial adapter and operates from 3.95 GHz to 5.85 GHz. Our PE2WAN187-15NF standard gain horn antenna with pre-installed L mount has a nominal gain of 15 dBi with a Horizontal and Vertical HPBW (Half Power Beam Width) of 31 dB and 32 dB respectively. Pasternack’s N female to WR-187 standard gain horns are available in 10, 15 and 20 dBi models with pyramidal shape and connectorized input. Waveguide antennas, such as the PE2WAN187-15NF are used in a wide variety of applications due to the high-power handling capability, low loss, high directivity, and near constant electrical performance. Our WR-187 waveguide antennas with N female interface is part of over 40,000 RF, microwave and millimeter wave components from Pasternack available worldwide and ship same day.