We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Bandpass Waveguide Filter With WR-19 Interface Operating from 40 GHz to 50 GHz

Product ID: PE-W19F001

Pricing

QuantityPrice
1-4$1,710.00
5-9$1,675.80
10-24$1,641.60
25-99$1,607.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-19
Waveguide Size 2 WR-19
Frequency, Min 40 GHz
Frequency, Max 50 GHz
Lowband Min Rejection 50 dB
Highband Min Rejection 45 dB

Description