Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-19 Instrumentation Grade Straight Waveguide Section 3 Inch Length, UG-383/U-Mod Round Cover Flange from 40 GHz to 60 GHz

Product ID: PEW19S010-3

Pricing

QuantityPrice
1-9$588.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide Size 1WR-19
Flange Size 1UG-383/U-Mod
Waveguide Size 2WR-19
Flange Size 2UG-383/U-Mod
Length3 inches
Frequency, Min40 GHz
Frequency, Max60 GHz

Description

WR-19 Instrumentation Grade Straight Waveguide Section 3 Inch Length, UG-383/U-Mod Round Cover Flange from 40 GHz to 60 GHz

PEW19S010-3 WR-19 waveguide section is straight and is 3 inches long. This 3 inch WR-19 straight waveguide section from Pasternack is instrumentation grade and has a UG-383/U-Mod flange. Our straight WR-19 waveguide section with UG-383/U-Mod flange has a minimum frequency of 40 GHz and a maximum frequency of 60 GHz.

WR-19 waveguide section PEW19S010-3 is part of over 40,000 RF, microwave and millimeter wave components. Our instrumentation grade WR-19 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.