In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-19 Instrumentation Grade Straight Waveguide Section 9 Inch Length, UG-383/U-Mod Round Cover Flange from 40 GHz to 60 GHz

Product ID: PE-W19S001-9
Product discontinued.
Search for alternative Waveguide Sections or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide Size 1WR-19
Flange Size 1UG383/U-Mod
Waveguide Size 2WR-19
Flange Size 2UG383/U-Mod
Length9 inches
Frequency, Min40 GHz
Frequency, Max60 GHz

Description

WR-19 Instrumentation Grade Straight Waveguide Section 9 Inch Length with UG383/U-Mod Flange Operating from 40 GHz to 60 GHz

PE-W19S001-9 WR-19 waveguide section is straight and is 9 inches long. This 9 inch WR-19 straight waveguide section from Pasternack is instrumentation grade and has a UG383/U-Mod flange. Our straight WR-19 waveguide section with UG383/U-Mod flange has a minimum frequency of 40 GHz and a maximum frequency of 60 GHz.

WR-19 waveguide section PE-W19S001-9 is part of over 40,000 RF, microwave and millimeter wave components. Our instrumentation grade WR-19 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.