Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-19 Instrumentation Grade Waveguide E-Bend with UG-383/U-M Flange Operating from 40 GHz to 60 GHz

Product ID: PE-W19B001A

Pricing

QuantityPrice
1-9$609.99
10-24$585.59
25-99$561.19
100-249$536.79
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-19
Flange Size 1UG-383/U-M
Waveguide Size 2WR-19
Flange Size 2UG-383/U-M
Frequency, Min40 GHz
Frequency, Max60 GHz

Description